RAPIDO-A2
퀵-죠 체인지 시스템이 있는 파워 선반 척
3-jaw power chuck with RAPIDO jaw quick-change system for manual or fully automated jaw changes completely without tools.
Description
Advantages – Your benefits
- Convenient jaw quick-change system
Minimizing set-up times and costs - Manual or fully automated for selected SCHUNK power lathe chucks
A very flexible system based on customer requirements - High jaw quick-change repeat accuracy
No reboring of already machined jaws necessary - High degree of efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces ensured - Suitable for external and internal clamping
For universal and flexible use - All sides of the functional parts are hardened and ground
High run-out and repeat accuracy
Options and special information
- Tool-free and automatable jaw quick-change
The jaw quick-change system RAPIDO enables jaw changes in a matter of seconds without any use of tools whatsoever. The jaws can be changed manually or automatically in under 60 seconds. Specifically in the area of the serrated lathe chuck, this type of jaw change creates completely new options for adapting the lathe chuck quickly and easily to new clamping tasks. - Of the existing power chuck series, during this new development, the series ROTA NCO and ROTA NCF plus 2 in sizes 210, 260, 315 und 400 mm are equipped as standard with the RAPIDO-A2 jaw quick-change system.