EPM 48-90
This product has been discontinued and is no longer available.
Gantry axis EPM, Size: 48, electrical, Linear direct drive, precision ball track
- Max. stroke: 1290 mm
- Max. driving force: 580 kN
- Nominal current: 6.5 A
Technical details
| Max. stroke [mm] | 1290.0 |
|---|---|
| Max. driving force [kN] | 580.0 |
| Nominal force [kN] | 257.0 |
| Repeat accuracy [mm] | 0.1 |
| Max. speed [°/s] | 2.3 |
| Max. acceleration [°/s²] | 82.0 |
| Max. current [A] | 15.0 |
| Max. payload (horizontal) [g] | 50.0 |
| Drive concept | Linear direct drive |
| Moment Mx max. [Nm] | 250.0 |
| Moment My max. [Nm] | 500.0 |
| Moment Mz max. [Nm] | 500.0 |
| Force Fy max. [kN] | 4200.0 |
Max. loads
Travel times
Max. loads
Moments and forces may occur simultaneously.
Travel times
- X-axis:
- Stroke
- Y-axis:
- Travel times
General notes about the series
Repeat accuracy
is defined as a distribution of the end positions for 100 consecutive cycles.
Safety notes
Caution: Magnetic field! This particularly applies for persons with implanted medical devices, such as pacemakers, hearing aids, etc.
Layout or control calculation
of the selected unit is absolutely necessary, since otherwise overloading can result. Please contact us for assistance.
Ambient conditions
The modules are particularly designed for the use in clean ambient conditions. If other ambient conditions should be given, SCHUNK offers various options to protect the units. Please contact us for assistance.
Guidance
precision ball track
Warranty
24 months