SGWB-G5-B 125-57-27
Reversal jaws grip
ID 1494306
System jaws, standard
Product features:
Product features:
- Reversal jaw grip, movable
- Quick-change jaw
- Suitable for: KSX-C2 125
- Dimensions: 125 x 57 x 27 mm
- grip step: 5 mm
- Weight: 0.9 kg
Información técnica
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 57.0 |
| Height [mm] | 27.0 |
| Bundle | piece |
| Weight [kg] | 0.9 |
标配范围
系统爪