GBN-P 100-35-25
Pull-down jaw
ID 430146
Top jaws, standard
Product features:
Product features:
- Precision pull-down jaw
- Interface 1: W-100-1
- Dimensions: 100 x 35 x 25 mm
- Weight: 0.7 kg
Technical details
| Width [mm] | 100.0 |
|---|---|
| Depth [mm] | 25.0 |
| Height [mm] | 35.0 |
| Bundle | piece |
| Weight [kg] | 0.7 |
Rozsah dodávky
Upínací čelist, upevňovací šrouby