KSH-LH-Z plus 250
Hydraulic clamping force blocks with centric clamping as well as fixed jaw clamping
ID 405552
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Hydraulic clamping force block standard
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1463210
- Centric clamping
- Long stroke
- Z-version
- Dimensions: 250 x 250 x 103,2 mm
- Max. clamping force: 50 kN
- Stroke per jaw: 15 mm
- Max. jaw height: 150 mm
- Repeat accuracy: 0.03 mm
- Max. operating pressure: 45 bar
- Weight: 35 kg
Technical details
| Stroke per jaw [mm] | 15.0 |
|---|---|
| Clamping force [kN] | 50.0 |
| Max. pressure [bar] | 45.0 |
| Repeat accuracy of vise [mm] | 0.03 |
| Max. jaw height [mm] | 150.0 |
| Oil consumption per double stroke [cm³] | 440.0 |
| Closing/opening time [s] | 3.0 |
| Weight [kg] | 35.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual