KSH plus 160
Hydraulic clamping force blocks with centric clamping as well as fixed jaw clamping
ID 405330
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Hydraulic clamping force block standard
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1463201
- Centric clamping
- Standard stroke
- Standard version
- Dimensions: 160 x 160 x 87,2 mm
- Max. clamping force: 45 kN
- Stroke per jaw: 3 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.02 mm
- Max. operating pressure: 60 bar
- Weight: 14 kg
Technical details
| 单指行程 [mm] | 3.0 |
|---|---|
| 夹持力 [kN] | 45.0 |
| 最大压力 [bar] | 60.0 |
| 虎钳重复精度 [mm] | 0.02 |
| 最大卡爪高度 [mm] | 60.0 |
| 每双行程油耗 [cm³] | 100.0 |
| 闭合/张开时间 [s] | 1.5 |
| 重量 [kg] | 14.0 |
标配范围
夹持力模块、固定螺钉、盖塞、夹持套筒、装配螺钉 、操作手册