KSP-Z plus 100-IN
Pneumatic 2-jaw clamping force blocks with inductive jaw monitoring
ID 405208
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Pneumatic clamping force block in standard version
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1467555
- Standard stroke
- Z-version
- Inductive jaw monitoring
- Dimensions: 100 x 100 x 69,2 mm
- Max. clamping force: 18 kN
- Stroke per jaw: 2 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Max. operating pressure: 9 bar
- Weight: 4 kg
Technical details
Stroke per jaw [mm] | 2.0 |
---|---|
Clamping force [kN] | 18.0 |
Max. pressure [bar] | 9.0 |
Repeat accuracy of vise [mm] | 0.01 |
Max. jaw height [mm] | 60.0 |
Weight [kg] | 4.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, inductive proximity switches, operating manual