GTN M12-T18
Accessories for the manual clamping systems standard
ID 1356662
Accessories for the manual clamping systems standard
Product features:
Product features:
- T-nuts
- Suitable for T-slot: 18 mm
- Thread : M12
- Weight: 0.1 kg
Technical details
| Gewinde | M12 |
|---|---|
| Passend zu T-Nut [mm] | 18.0 |
| Gewicht [kg] | 0.1 |
Scope of delivery
T-nuts