SKP HSK 32
Clamping force tester
ID 205961
SKP HSK 32, Clamping force tester
- For interface: HSK 32
- Diameter: 32 mm
Technical details
For interface | HSK 32 |
---|---|
D1 [mm] | 32 |
D2 [mm] | 36.5 |
L1 [mm] | 102 |
L2 [mm] | 205 |
Weight [kg] | 1 |