KMR SCHUNK CAPTO C8
Coolant Tubes
ID 1422540
KMR SCHUNK CAPTO C8, Coolant Tubes
- For interface: SCHUNK CAPTO C8
- Diameter: 10 mm
- Thread : M20x2
Technical details
For interface | SCHUNK CAPTO C8 |
---|---|
D1 [mm] | 10 |
L1 [mm] | 15 |
L2 [mm] | 31.5 |
G | M20x2 |
Weight [kg] | 0.09 |
HSK design with two O-rings - axially sealed - according to DIN 69895