TRIBOS-R SRE SO 28
Reduction insert open on the side
ID 25000594
TRIBOS-R SRE SO 28, Reduction insert open on the side
- For clamping diameter: Ø8, Ø1/4"
- Length L1: 45 mm
Technical details
클램핑 지름용 | Ø8, Ø1/4" |
---|---|
D2 [mm] | 28.0 |
L1 [mm] | 45.0 |
중량 [kg] | 0.45 |