TRIBOS-S SRE SO 30
Reduction Insert open on the side
ID 206088
TRIBOS-S SRE SO 30, Reduction Insert open on the side
- For clamping diameter: Ø20
- Length L1: 45 mm
Technical details
For clamping diameter | Ø20 |
---|---|
D2 [mm] | 30 |
L1 [mm] | 45 |
Weight [kg] | 0.35 |