TRIBOS-S SRE 17.8
Reduction insert
ID 201990
TRIBOS-S SRE 17.8, Reduction insert
- For clamping diameter: Ø7/16"
- Length L1: 45 mm
Technical details
| Para diámetro de sujeción | Ø7/16" |
|---|---|
| D2 [mm] | 17.8 |
| L1 [mm] | 45.0 |
| Peso [kg] | 0.4 |