TRIBOS-S SRE 36
Reduction insert
ID 201987
TRIBOS-S SRE 36, Reduction insert
- For clamping diameter: Ø25
- Length L1: 45 mm
Technical details
| For clamping diameter | Ø25 |
|---|---|
| D2 [mm] | 36.0 |
| L1 [mm] | 45.0 |
| Weight [kg] | 0.645 |