arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO P CAT 40 Ø14x2 1/2 Illustration similar

TENDO P CAT 40 Ø14x2 1/2"

Hydraulic expansion toolholder

ID 1447891

TENDO P CAT 40 Ø14x2 1/2", Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Platinum
  • Toolholder interface: CAT 40
  • Clamping diameter: 14 mm
  • Projecting length: 63.5 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 110 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO Platinum
Toolholder interface CAT 40
Toolholder standard ASME B5.50
Clamping diameter D1 14 mm
D2 [mm] 34.0
D3 [mm] 49.0
D6 [mm] 28.8
Projecting length L1 [mm]/[inch] 63,5 mm / 2.5"
L2 [mm] 46.0
L3 [mm] 10.0
L4 [mm] 26.0
L5 [mm] 44.45
G M10x1
Min. torque [Nm] 110.0
Weight [kg] 1.2
Coolant-proof yes
Standard length yes

Version
Short, rigid design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore hole for data carriers available as standard

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request