TENDO P CAT 50 Ø12x81
Hydraulic expansion toolholder
ID 1447943
TENDO P CAT 50 Ø12x81, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO Platinum
- Toolholder interface: CAT 50
- Clamping diameter: 12 mm
- Projecting length: 81 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 90 Nm
Technical details
| Tecnologia | Porta-ferramentas de expansão hidráulica |
|---|---|
| Série | TENDO Platinum |
| Interface do porta-ferramentas | CAT 50 |
| Padrão do porta-ferramentas | ASME B5.50 |
| Diâmetro de fixação D1 | 12 mm |
| D2 [mm] | 32.0 |
| D3 [mm] | 49.0 |
| D6 [mm] | 25.5 |
| Comprimento de projeção L1 [mm]/[pol.] | 81 mm / 3.2" |
| L2 [mm] | 46.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 40.0 |
| L5 [mm] | 61.95 |
| G | M10x1 |
| Min. torque [Nm] | 90.0 |
| Peso [kg] | 3.0 |
| Com vedação do fluido de refrigeração | sim |
| Comprimentos padrão | sim |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore hole for data carriers available as standard
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request