ROTA NCK plus 165-45 A5-SV60°
3-jaw power chuck with through-hole
ID 807211
This product has been discontinued and is no longer available.
Alternative products:
Standard power lathe chucks with through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Through-hole: 45 mm
- Spindle holder: ISO 702-1 Nr. 5
- Jaw interface: 1,5 mm x 60° Nut 12H7
- Stroke per jaw: 2.75 mm
- Piston stroke: 12 mm
- Max. clamping force: 57 kN
- Max. actuating force: 22 kN
- Max. rotational speed: 6000 1/min
- Weight: 13 kg
Technical details
| Spindeltyp | ISO 702-1 |
|---|---|
| Spindelgröße | Nr. 5 |
| Verzahnung | 1.5 mm x 60° |
| Max. Drehzahl [1/min] | 6000.0 |
| Max. Spannkraft [kN] | 57.0 |
| Max. Betätigungskraft [kN] | 22.0 |
| Hub/Backe [mm] | 2.75 |
| Kolbenhub (H) [mm] | 12.0 |
| Trägheitsmoment [kgm²] | 0.051 |
| Eigenmasse [kg] | 13.0 |
Spannkraft-Drehzahl-Diagramm
Spannkraft-Drehzahl-Diagramm
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 165
- red
-
SWB 165
- yellow
-
SHB-J 60
- purple
-
KM-WB 66
- green
-
Erforderliche Mindestspannkraft Fspmin 33 %