ROTA THW3 225-66 A8-GBK
带卡爪快换系统的动力卡盘
ID 1366708
动力车床卡盘,带标准卡爪快换系统
产品特性:
产品特性:
- 3 爪环活塞卡盘
- 密封的设计
- 卡爪快换系统
- 通孔: 66 mm
- 主轴架: ISO 702-1 Nr. 8
- 卡爪接口: 直齿
- 单指行程: 7.4 mm
- 齿距: 4.712 mm
- 活塞行程: 21 mm
- 最大夹持力*: 82 kN
- 最大启动力: 41 kN
- 最大旋转速度: 5400 1/min
- 重量: 31 kg
Technical details
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 8 |
| Serration | Straight serration |
| Max. rotational speed [1/min] | 5400.0 |
| Max. clamping force [kN] | 82.0 |
| Max. actuating force [kN] | 41.0 |
| Stroke/jaw [mm] | 7.4 |
| Tooth pitch [mm] | 4.712 |
| Piston stroke (H) [mm] | 21.0 |
| Moment of inertia [kgm²] | 0.23 |
| Weight [kg] | 31.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
SFA 200
- yellow
-
GST 201
- purple
-
UVB 200
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws and operating manual