ER 25 P SK 40x100
ER 精密コレットチャック
ID 1349384
ER 25 P SK 40x100, ツールホルダー
- ER 精密コレットチャック
- シリーズ: ER 精密コレットチャック
- ツールバーインターフェース: SK 40
- 突出長さ: 100 mm
- 振れ精度: ≤ 0.003 mm、2.5 x DでER 精密コレットと定義されたトルクを使用した場合の、2.5 x D での振れ精度 ≤ 0.003 mm
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
Technical details
| Technology | ER Precision collet chuck |
|---|---|
| Series | ER Precision collet chuck |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| ER clamping size | ER 25 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 16.0 |
| D2 [mm] | 44.0 |
| D3 [mm] | 44.4 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| Projecting length L1 [mm] | 100.0 |
| L4 [mm] | 24.0 |
| L5 [mm] | 80.9 |
| G | M18x1.5 |
| Weight [kg] | 1.5 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request