arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-R HSK-A 100 Ø12x95 Illustration similar

TRIBOS-R HSK-A 100 Ø12x95

Polygonal toolholders

ID 233394

TRIBOS-R HSK-A 100 Ø12x95, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-R
  • Toolholder interface: HSK-A 100
  • Clamping diameter: 12 mm
  • Projecting length: 95 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 40 Nm
Technology Polygonal toolholders
Series TRIBOS-R
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 12 mm
D2 [mm] 42.0
D3 [mm] 50.0
Projecting length L1 [mm]/[inch] 95 mm / 3.7"
L2 [mm] 47.0
L3 [mm] 10.0
L4 [mm] 45.0
L5 [mm] 66.0
G M8x1
Min. torque [Nm] 40.0
Weight [kg] 3.6
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request