TRIBOS-RM HSK-A 50 Ø3x75
Polygonal toolholders
ID 25005755
Ce produit sera arrêté et ne sera disponible que pour une période limitée.
En savoir plus et nous contacter ici.
TRIBOS-RM HSK-A 50 Ø3x75, Toolholders
- Polygonal toolholders
- Series: TRIBOS-RM
- Toolholder interface: HSK-A 50
- Clamping diameter: 3 mm
- Projecting length: 75 mm
- Run-out accuracy: ≤ 0.004 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 3 Nm
Détails techniques
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | HSK-A 50 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 3 mm |
| D2 [mm] | 20.0 |
| Projecting length L1 [mm]/[inch] | 75 mm / 3.0" |
| L4 [mm] | 30.0 |
| Min. torque [Nm] | 3.0 |
| Weight [kg] | 0.45 |
| Standard length | yes |
Version
Very stable design for fast and precise work
Run-out accuracy
≤ 0.004 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
With thread for coolant tube
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request