arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSL3 160-1

KSL3 160-1

Clamping force block accessories

ID 1466121

Clamping force block accessories

Product features:
  • Consol plate
  • For fastening the clamping force block onto the machine table via VERO-S clamping pins or cylindrical clamps.
  • Suitable for: KSP3 160, KSH3 160
Technical data:
  • Diameter: 218 mm
  • Height: 21.5 mm
  • Weight: 5.8 kg
Height [mm] 21.5
Weight [kg] 5.8

Scope of delivery
Consol plate