HGKHA 251
Hard Claw Jaws for O.D. Clamping
ID 122212
HGKHA 251, Hard Claw Jaws for O.D. Clamping
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 16 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technické údaje
| Product group | Hard Claw Jaws for O.D. Clamping |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 16.0 |
| Width B [mm] | 45.0 |
| Height H [mm] | 60.0 |
| Length L [mm] | 80.0 |
| Clamping depth T [mm] | 22.0 |
| Thread workpiece stop G | M6 |
| Hole spacing b [mm] | 29.0 |
| Screws | M16 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 2.9 |