SP-WB 630/1
Straight soft top jaws, made of steel
ID 1548227
SP-WB 630/1, Straight soft top jaws, made of steel
Product features:
Product features:
- Serration: 3/32" x 90°
- Groove width: 30 mm
- Delivery unit: 1 piece
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Straight soft top jaws, made of steel |
|---|---|
| Serration | 3/32" x 90° |
| Slot width N [mm] | 30.0 |
| Width B [mm] | 75.0 |
| Height H [mm] | 90.0 |
| Length L [mm] | 240.0 |
| Hole spacing a [mm] | 133.0 |
| Hole spacing b [mm] | 65.0 |
| Screws | M24 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 10.7 |