ROTA-S plus 2.0 250-62 C6-VP2
Manual lathe chuck with quick jaw change
ID 819123
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 62 mm
- Spindle holder: ISO 702-3 Nr. 6
- Jaw interface: Angled serration
- Stroke per jaw: 7.7 mm
- Tooth pitch: 6 mm
- Max. clamping force: 160 kN
- Max. torque: 210 Nm
- Max. rotational speed: 4200 1/min
- Weight: 33.2 kg
Technical details
| Spindeltyp | ISO 702-3 |
|---|---|
| Spindelgröße | Nr. 6 |
| Verzahnung | Schräge Verzahnung |
| Max. Drehzahl [1/min] | 4200.0 |
| Max. Spannkraft [kN] | 160.0 |
| Max. Drehmoment [Nm] | 210.0 |
| Hub/Backe [mm] | 7.7 |
| Zahnteilung [mm] | 6.0 |
| Höhe H mit Flansch [mm] | 108.0 |
| Eigenmasse [kg] | 33.2 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 250
- red
-
STF 250
- yellow
-
SFA 250
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual