arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL3 600

NSL3 600

Clamping Stations

ID 1323574

Clamping station standard

Product features:
  • 6-way NSE3 138
  • Spring-loaded system - Pneumatically opening
Technical data:
  • Dimensions: 599 x 399 x 60 mm
  • Pull-down force: 48 kN
  • Unlocking pressure: 6 bar
  • Weight: 54.4 kg
Length [mm] 599.0
Width [mm] 399.0
Pull-down force [kN] 48.0
Unlocking pressure [bar] 6.0
Weight [kg] 54.4

Scope of delivery
Clamping station, sealing nipple, dust protection cap, eye bolts, operating manual; without clamping pin, without cylindrical clamps