arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS ISOG SK 50 Ø12x80 Illustration similar

WZS ISOG SK 50 Ø12x80

Hydraulic expansion toolholder with direct feed

ID 206626

WZS ISOG SK 50 Ø12x80, Tool grinding toolholder
  • WZS ISOG
  • Hydraulic expansion toolholder with direct feed
  • Toolholder interface: similar to SK 50
  • Clamping diameter D1: 12 mm
  • Projecting length L1: 80 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
Technology Hydraulic expansion toolholder with direct feed
Series WZS ISOG
Toolholder interface similar to SK 50
Clamping diameter D1 12 mm
D2 [mm] 36.5
D4 [mm] 21.5
L2 [mm] 54.0
L5 [mm] 5.5
L6 [mm] 25.6
L8 [mm] 53.0
X [mm] 26.0
G M8x1
Weight [kg] 2.9

Version
Hydraulic expansion toolholder mounting similar to SK 50
For direct clamping

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h7

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Individual
Additional sizes and customized designs are available upon request