arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS SAACKE FLANGE Ø22x140 Illustration similar

WZS SAACKE FLANGE Ø22x140

Hydraulic expansion toolholder with compression actuation

ID 206662

WZS SAACKE FLANGE Ø22x140, Tool grinding toolholder
  • WZS SAACKE
  • Hydraulic expansion toolholder with compression actuation
  • Toolholder interface: FLANSCH/FLANGE
  • Clamping diameter D1: 22 mm
  • Projecting length L1: 140 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
Technology Hydraulic expansion toolholder with compression actuation
Series WZS SAACKE
Toolholder interface FLANSCH/FLANGE
Clamping diameter D1 22 mm
D2 [mm] 44.0
D3 [mm] 54.0
D6 [mm] 30.0
L [mm] 180.6
L2 [mm] 64.0
L4 [mm] 70.0
L5 [mm] 118.0
L10 [mm] 5.5
L11 [mm] 35.5
Weight [kg] 3.9

Version
Hydraulic expansion toolholder mounting SAACKE Ø 80 mm
Power-actuated clamping

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h7

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.