SINOclamp D16-25
Spanner wrench
ID 210641
SINOclamp D16-25, Spanner wrench
- For clamping diameter: Ø16-Ø25, Ø3/4", Ø1"
- Diameter: 49.72 mm
- Length L1: 265 mm
Détails techniques
| For clamping diameter | Ø16-Ø25, Ø3/4", Ø1" |
|---|---|
| D1 [mm] | 49.72 |
| D2 [mm] | 84.0 |
| L1 [mm] | 265.0 |
| Weight [kg] | 0.97 |