arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BSWS-ABR

BSWS-ABR

Fingerrohling
The finger blanks with jaw quick-change system allow fast and manual gripper finger changes. The mechanical interface to the gripper is already integrated. Only the specific workpiece geometry needs to be machined into the finger blank.
Another effect is that there are no more disturbing fixing bores in the finger contours for jaw blanks with BSWS.

Advantages – Your benefits

  • Universal application possibilities
    By using the BSWS, just one single gripper is necessary for various applications
  • Manual jaw change via locking mechanics
    easy and fast for a high gripper flexibility
  • Firm up to the maximum loadability of the base jaws
    by safe adaption and connection with screws
  • Finger and jaw blanks already feature the mechanical interface to the gripper
    and the customer only needs to machine the blank to the specific workpiece geometry.
  • Matching finger blanks
    for common gripper types
  • Easy mounting
    due to standardized drilling pattern
  • High replacement accuracy
    de to centering
  • Clamping contour
    can be fast and easy machined

Options and special information

  • Material of the finger blanks
    The finger blanks are alternativ available in high-strength aluminum alloy ABR or in hardenable steel SBR.
  • Hardening of BSWS-SBR
    Every assambled single component has to be disassambled before hardening.