arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PSC Ø16h6-M16-55 Illustration similaire

PSC Ø16h6-M16-55

Accessoires systèmes de serrage direct des pièces, standard

ID 1398393

In stock
Accessories direct workpiece clamping systems, standard

Product features:
  • Fitting screw
  • For fastening a clamping pin without collar
Technical data:
  • Head diameter: 20.9 mm
  • Fitting diameter: 16h6
  • Thread : M16
  • Screw length: 55 mm
  • Weight: 0.1 kg
Head diameter [mm] 20.9
Fitting diameter 16h6
Thread M16
Screw length [mm] 55.0
Weight [kg] 0.1

Scope of delivery
Fitting screw