SBS-T-S 315
Accessories lathe chucks standard
Ident.-Nr. 8704856
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA-S plus 2.0 315-92
- Diameter: 92 mm
- Weight: 4.1 kg
Technische Details
| B [mm] | 44.0 |
|---|---|
| ØC [mm] | 75.0 |
| ØD [mm] | 92.0 |
| E min. [mm] | 44.0 |
| E max. [mm] | 68.0 |
| F [mm] | 147.0 |
| ØG [mm] | 50.0 |
| H | M6x12 |
| K | M27 |
| Weight [kg] | 4.1 |