KMRS HSK 40
Key for coolant tube
ID 9799151
KMRS HSK 40, Llave para tubo de refrigerante
- Para la interfaz: HSK 40
- Diámetro: 8 mm
Technical details
| For interface | HSK 40 |
|---|---|
| D1 [mm] | 8.0 |
| D2 [mm] | 11.0 |
| L1 [mm] | 111.0 |
| Weight [kg] | 0.05 |