SGWB-G3-B 40-57-27
Reversal jaws grip
ID 1494296
System jaws, standard
Product features:
Product features:
- Reversal jaw grip, movable
- Quick-change jaw
- Suitable for: KSX-C2 125
- Dimensions: 40 x 57 x 27 mm
- grip step: 3 mm
- Weight: 0.8 kg
Specifiche tecniche
| Width [mm] | 40.0 |
|---|---|
| Depth [mm] | 57.0 |
| Height [mm] | 27.0 |
| Bundle | piece |
| Weight [kg] | 0.8 |
Scope of delivery
System jaw