SSH-K 1/2"-350
Accessories lathe chucks standard
ID 1151118
Accessories lathe chucks standard
Product features:
Product features:
- Ratchets
- For quickly actuating SCHUNK manual lathe chucks
- Integrated ratchet function
- Square drive
- Suitable for: ROTA-M flex 2+2 260, 315, 400; ROTA-ML flex 2+2 630; ROTA-S flex 550, 700
- Square connection: 1/2"
- Length: 350 mm
- Weight: 0.62 kg
Specifiche tecniche
| Raccordement carré | 1/2" |
|---|---|
| Longueur [mm] | 350.0 |
| Matière | Acier au chrome vanadium |
| Poids [kg] | 0.62 |