KOM HSK-A 63 Ø22x100
결합 쉘 및 엔드밀 어댑터
ID 23000078
KOM HSK-A 63 Ø22x100, 툴홀더
- 결합 쉘 및 엔드밀 어댑터
- 시리즈: 결합 쉘 및 엔드밀 어댑터
- 툴홀더 인터페이스: HSK-A 63
- 클램핑 지름: 22 mm
- 클램핑 지름의 스레드: M10
- 투영 길이: 100 mm
- 흔들림 정확도: 테이퍼에서 D1까지 측정 시 0.006mm 이하
- 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
技术细节
| Technology | Combination shell and end mill adapters |
|---|---|
| Series | Combination shell and end mill adapters |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 22 mm |
| Thread tightening bolt G | M10 |
| D2 [mm] | 40.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L4 [mm] | 74.0 |
| L11 [mm] | 31.0 |
| L12 [mm] | 19.0 |
| Weight [kg] | 1.45 |
| Coolant-proof | yes |
Version
For mounting cutters with longitudinal or crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Includes tightening bolt, drive ring, and feather key
Individual
Additional sizes and customized designs are available upon request