arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。

Base jaws

for your jaw quick-change chucks

At SCHUNK, you will find the largest offering of base jaws for all lathe chuck types. In addition to the jaw interface with tongue and groove, SCHUNK also offers hardened, precision ground base jaws for the use of fine-serrated top jaws. If seamless clamping is not possible with your jaw quick-change chuck equipped with claw jaws, such clamping gaps can be covered, for example, with base jaws featuring ½-tooth offset.

The delivery unit comprises 1 set = 3 pieces , including cylindrical screws. With the exception of base jaws EWB-MT, which are supplied without cylindrical screws.

Our performance promise. Your benefits.

  • Tongue and groove and the ground bearing surface are ground. They ensure high dimensional accuracy and fast and simple handling.
  • A ground serration ensures high precision and surface quality of the base jaws as well as an increased service life.
  • Exchanging a clamping unit consisting of base and top jaw in the stationary chuck reduces set-up times.
  • Base jaws

    Base jaws

    At SCHUNK, you will find the largest offering of base jaws for all lathe chuck types. In addition to the jaw interface with tongue and groove, SCHUNK also offers hardened, precision ground base jaws for the use of fine-serrated top jaws. If seamless clamping is not possible with your jaw quick-change chuck equipped with claw jaws, such clamping gaps can be covered, for example, with base jaws featuring ½-tooth offset.
    The delivery unit comprises 1 set = 3 pieces , including cylindrical screws. With the exception of base jaws EWB-MT, which are supplied without cylindrical screws.
    显示系列
    149300
    Angled serration 
    Tongue and groove 
    18.0 mm
    149301
    Angled serration 
    Tongue and groove 
    20.0 mm
    149302
    Angled serration 
    Tongue and groove 
    20.0 mm
    149303
    Angled serration 
    Tongue and groove 
    26.0 mm
    156099
    Angled serration 
    1/16" x 90° 
    17.0 mm
    156100
    Angled serration 
    1/16" x 90° 
    17.0 mm
    156101
    Angled serration 
    1/16" x 90° 
    21.0 mm
    156103
    Angled serration 
    1/16" x 90° 
    21.0 mm
    156104
    Angled serration 
    1/16" x 90° 
    21.0 mm
    156105
    Angled serration 
    3/32" x 90° 
    25.5 mm