ROTA NCO2
动力车床卡盘,无通孔
重量优化的大型三爪动力卡盘,密封式得到改良,配备长卡爪行程
描述
Advantages – Your benefits
- Precision wedge-hook power lathe chuck for highest quality requirements
Allows excellent machining results - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimum jaw support for O.D. and I.D. clamping due to a very long base jaw guidance
Allows high clamping forces at a long service life - Optimized lubrication system
Consistently high clamping forces ensured - Longest jaw stroke at high jaw clamping force
Reliable and variable clamping of workpieces over interfering contours - Low height design
Maximum use of the machine room and maximum rigidity of the system - Weight-optimized cast body
Reduced energy consumption and higher workpiece weights possible - Module 2 serration
For easy setting up and cleaning - Optionally available with centrifugal force compensation
Less clamping force loss at high RPM - Optionally available with individual jaw adjustment
Workpieces can be optionally aligned to the rotation center
Options and special information
- Large 3-jaw power lathe chucks for vertical lathes
The ROTA NCO2 combines highest clamping forces with a large jaw stroke. This makes it possible to securely clamp large and heavy workpieces even in case of an interfering contour. A sophisticated lubrication system and a seal on the base jaw ensure reduced maintenance costs and a longer chuck life. - In addition to the standard variant, the chuck is also available as a variant with centrifugal force compensation or with individual jaw adjustment. This allows the chuck to cover an even wider range of tasks and to be optimally selected for the individual clamping task. The ROTA NCO2 is ideal for vertical turning applications.