SFA-AL 200
Straight soft top jaws, made of aluminum
ID 172102
SFA-AL 200, Straight soft top jaws, made of aluminum
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 10 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| 产品组 | 直齿软顶爪,铝制 |
|---|---|
| 细齿 | 十字槽 |
| 插槽宽度 N [mm] | 10.0 |
| 标签宽度 S [mm] | 20.0 |
| 宽度 B [mm] | 25.0 |
| 高度 H [mm] | 50.0 |
| 高度 H2 [mm] | 46.0 |
| 长度 L [mm] | 105.0 |
| 孔距 a [mm] | 40.0 |
| 孔距 b [mm] | 40.0 |
| 螺钉 | M8 |
| 材料 | 铝 |
| m/套 [kg] | 0.9 |