arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
FFV Z120-D3 Illustration similar

FFV Z120-D3

Standard adapter plate

ID 836200

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z120
  • Machine side: ISO 702-2 Nr. 3
Technical data:
  • Chuck pitch circle: 137 mm
  • Spindle pitch circle: 70.6 mm
  • Height: 26 mm
  • Through-hole: 51.5 mm
  • Weight: 2.1 kg
Chuck side Z120
Machine side ISO 702-2 Nr. 3
Chuck pitch circle [mm] 137.0
Spindle pitch circle [mm] 70.6
Height [mm] 26.0
Through-hole [mm] 51.5
Weight [kg] 2.1

Etendue de la livraison
Plaque interface, vis de fixation