CDB-8-11-0
Deburring tool
ID 1421055
Tento produkt byl ukončen a není už k dispozici.
Zjistěte více a kontaktujte nás zde.
Deburring tool CDB, Size: 008, no drive
- Compensation Z: 8 mm
- Force Fz max.: 67 N
Technické údaje
| Max. compensation angle X [°] | ± 5.5 |
|---|---|
| Max. compensation angle Y [°] | ± 5.5 |
| Compensation Z [mm] | 8.0 |
| Weight [kg] | 1.04 |
| Air connection hose | 4 mm |
| Tool holder | Blade holder for deburring tool types B, C, D, E and F |
| Tool change | manual |
| Axis fixation | integrated |
| Min. radial compensation force [N] | 25.0 |
| Max. radial compensation force [N] | 76.0 |
| Min. axial compensation force [N] | 13.0 |
| Max. axial compensation force [N] | 67.0 |
| Min. compensating pressure [bar] | 1.0 |
| Max. compensation pressure [bar] | 4.1 |
| Diameter D [mm] | 66.7 |
| Height Z [mm] | 193.7 |
| Force Fx max. [N] | 76.0 |
| Force Fy max. [N] | 76.0 |
| Force Fz max. [N] | 67.0 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces show the maximum payload.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Warranty
24 months