arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
VAT3-AE 400

VAT3-AE 400

VERO-S tombstones

ID 1334353

Tombstone without clamping vises

Product features:
  • Octangle tombstone with VERO-S quick-change pallet system for horizontal centers.
  • Per side (4) 3x NSE-T3 138-V1 in the gauge 200 mm
  • Actuation of the modules by series using a quick coupling
  • Central turbo function via a quick coupling
Technical data clamping tower:
  • Base Plate: 400 x 400 mm
  • Tower dimensions: 272 x 272 x 713 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 182 kg
Technical data clamping device:
  • Clamping Devices: NSE-T3 138-V1
  • Dimensions: Ø138 x Ø110 x 60 mm
  • Pull-down force: 7 kN
  • Pull-down force with turbo: 24 kN
  • Repeat accuracy: < 0.005 mm
  • Actuation pressure: 6 bar
Pallet size 400 x 400 mm
Weight [kg] 182.0

Scope of delivery
Tombstone, cover, shipping screws, operating manual; without clamping pins, without locking coupling