arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Toolholder configuration

Stav konfigurace
Basic
You configure the product using the standard program.
Options/accessories may incur an additional charge - which is eligible for a discount.

Custom
Your selection requires a custom implementation (outside the standard program).
Additional charges/extra costs are billed separately and are not eligible for a discount.
Price upon request - discounts available only based on quantity (volume discounts) -
Projekční délka (L1) [mm]
Projecting length of the toolholder from the machine spindle.


The dimensions can be extended up to a specified limit.

Note:
The modification of the lengths requires specially manufactured products, which results in an increase in production costs.
Délka průměru těla (L4) (v závislosti na L1) [mm]

The dimensions can be extended up to a specified limit.

Note:
The length (L4) can only be changed after the projecting length (L1) has been changed.
Délka průměru těla (L4) (v závislosti na L1) [mm]

The dimensions can be extended up to a specified limit.

Note:
The length (L4) can only be changed after the projecting length (L1) has been changed.
Maximální upínací délka (L2) (v závislosti na L4) [mm]
Corresponds to the maximum insertion depth of the tool shank in the clamping bore.

The dimensions can be extended up to a specified limit.

Note:
The clamping length (L2) can only be changed after the length (L4) has been changed.
Maximální upínací délka (L2) (v závislosti na L4) [mm]
Corresponds to the maximum insertion depth of the tool shank in the clamping bore.

The dimensions can be extended up to a specified limit.

Note:
The clamping length (L2) can only be changed after the length (L4) has been changed.
Možnost vrtání třísek
Subsequent or additional insertion of a chip hole in the toolholder according to the relevant interface standard.

A chip hole is required to accommodate a data carrier chip.
Montáž volitelného nosného datového čipu
The data carrier is used for data collection and clear classification of toolholders in a toolholder identification system.

The first entry describes the type code of the chip (e.g. BIS-C-122-04/L).
The second specification describes the maximum memory capacity of the chip (e.g. 511 bytes)
Možnost Nula (nastavení soustřednosti)
The run-out error of the toolholder, tool and machine spindle can be compensated using four lateral set-screws. This means an adjustable run-out accuracy of almost 0 µm is possible.
Možnost Cool-Flow (optimální chlazení hrany nástroje)
"Cool Flow" enables peripheral cooling using cooling channels in the wall of the clamping bore (D1). The coolant is fed directly to the cutting edge of the tool
Možnost Napájení chladivem
If the option " centralized coolant supply" is selected, the toolholder is manufactured with an axial through-hole, which enables coolant to be transferred from the machine spindle to the toolholder via the retention knob.

For SK interfaces: in accordance with DIN ISO 7388-1 Form AD
For BT interfaces: in accordance with DIN ISO 7388-2 Form JD


If the option " centralized and decentralized coolant supply" is selected, the toolholder is manufactured with additional holes, which enables coolant to be transferred from the machine spindle to the toolholder via the flat surface of the interface.

For SK interfaces: in accordance with DIN ISO 7388-1 Form AD and AF
For BT interfaces: in accordance with DIN ISO 7388-2 Form JD and JF
Možnost Tažný čep
Retention knob for taper mountings, as an important connecting element between machine and toolholder. The taper is pulled into the spindle on the machine side via the retention knob.

The selection list has been pre-sorted.
This means that you are only shown retention knobs that are suitable for your selected interface.
Exact dimensions can be found in the relevant standard.
If a suitable retention knobs is selected, the number of items will be delivered according to the order quantity.
Možnost barevného značení
The gripper groove of the toolholder interface can be provided with color coding, which is selected from a predefined color palette.

Color coding makes quick identification and organization of tools and toolholders easier.

Color coding can be used to assign toolholders to different production lines, for example.
Ovládací klíč TENDO (pro upnutí hydraulického držáku nástrojů)
Hexagon socket wrench with cross handle for clamping and unclamping tool shanks in hydraulic expansion toolholders.

If this is selected, the quantity corresponds to the order quantity.
However, the actuation key is deselected by default.
prohlášení o shodě
The supplied document confirms in writing that the delivered products have been manufactured and tested in accordance with valid documents (drawings, standards, specifications, approved deviations).


Vyrovnávací protokol
In the documents supplied, both the setting parameters of the balancing process and the measurement results of the residual imbalance of each individual toolholder are recorded.


Zákaznicky přizpůsobené upínače nástrojů

Objednané množství kus
TENDO P SK40 Ø18x80.5
Want maximum customization?
Is your configuration outside our normal range? Contact us and we will make it happen.