ROTA NCO 210 A6-SV90°
Power lathe chucks without through-hole
ID 856012
Standard power lathe chucks without through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: 1/16" x 90° Nut 17H7
- Stroke per jaw: 9 mm
- Piston stroke: 27 mm
- Max. clamping force: 95 kN
- Max. actuating force: 42 kN
- Max. rotational speed: 5000 1/min
- Weight: 23 kg
Technické údaje
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 6 |
| Serration | 1/16" x 90° |
| Max. rotational speed [1/min] | 5000.0 |
| Max. clamping force [kN] | 95.0 |
| Max. actuating force [kN] | 42.0 |
| Stroke/jaw [mm] | 9.0 |
| Piston stroke (H) [mm] | 27.0 |
| Moment of inertia [kgm²] | 0.12 |
| Weight [kg] | 23.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- Osa X:
- n [min-1]
- Osa Y:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SWB-AL 200
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual