Silová soustružnická sklíčidla bez průchozího otvoru
Power lathe chucks without through-hole
A problem solver for special cases
Whether its adapter plates, fitting parts, ring-shaped and deformation-sensitive workpieces – there are many customized cases of application for which SCHUNK power lathe chucks without through-hole are ideal. Whether you are using sealed, long jaw stroke at maximum clamping force, low-deformation and compensating workpiece clamping across three pairs of jaws or with centrifugal force compensation – you will love the variety.
Our performance promise. Your benefits.
The low chuck height of ROTA NCO, ROTA 2B and ROTA NCR enables maximum use of the machine room and maximum system rigidity.
Functional components hardened and ground on all sides ensure a high degree of run-out and repeat accuracy.
ROTA NCS 3- and 6-jaw chucks are hermetically sealed, low-maintenance, and ideal for volume machining.
The active pull-down function in the chuck jaws prevents the workpieces lifting off the flat work surface.