arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
ROTA TPS 315-90 Z-SV90°

ROTA TPS 315-90 Z-SV90°

Stationary 3-jaw Chucks, pneumatically actuated

ID 816166

Stationary power lathe chuck in standard version

Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 90 mm
  • Spindle holder: Z270
  • Jaw interface: 1/16" x 90° Nut 21H7
Technical data:
  • Stroke per jaw: 5 mm
  • Max. clamping force at 6 bar: 140 kN
  • Max. actuating pressure: 3 - 8 bar
  • Chuck height: 158 mm
  • Weight: 82 kg
Vertanding 1/16" x 90°
Max. klemkracht (bij 6 bar) [kN] 140.0
Min. werkdruk [bar] 3.0
Max. werkdruk [bar] 8.0
Slag per klem [mm] 5.0
Gewicht [kg] 82.0

Levering
Aangedreven klauwplaat, stiften, T-moeren, rechte koppeling, hoekkoppeling, montagegereedschap, handleiding; zonder bovenste klemmen