ISST-SMPL 300x200x3
Accessoires pour technique de serrage sous vide standard
ID 1487787
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Support plate
- For machining workpieces with suction cups
- With closing magnets
- Suitable for SMPL 300 x 200 x 28
- Dimensions: 300 x 200 x 3 mm
- Weight: 1.5 kg
Technické údaje
| Length [mm] | 300.0 |
|---|---|
| Width [mm] | 200.0 |
| Height [mm] | 3.0 |
| Weight [kg] | 1.5 |
Scope of delivery
Support plate, closing magnets, caulking strip (glued), countersunk screws