arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
BSA 20 Illustration similar

BSA 20

Jaw turning fixture

ID 119111

BSA 20, Jaw turning fixture Heavy design
  • Inner diameter I: 184 mm
  • Outer diameter A: 288 mm
Inner diameter I [mm] 184.0
Outer diameter A [mm] 288.0
Max. clamping force [kN] 60.0
Min. adjustment position [mm] 292.0
Max. adjustment position [mm] 368.0
Min. adjustment position [mm] 128.0
Max. adjustment position [mm] 204.0
Weight [kg] 11.5