arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
SBS-S-E 315 Similar a la imagen

SBS-S-E 315

Accessories lathe chucks standard

ID 1344115

Accessories lathe chucks standard

Product features:
  • Protection sleeve with spray nozzles
  • To protect the chuck kinematics against the ingress of chips and coolant
  • The coolant can be applied directly to the workpiece by means of an integrated spray nozzle
  • Suitable for: ROTA NCE 315-106
Technical data:
  • Diameter: 32 mm
ØA [mm] 104.0
B [mm] 5.0
ØC [mm] 70.0
ØD [mm] 32.0
F [mm] 47.0
ØG [mm] 85.0
H M6x10