arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z155-D5 Illustration similar

FFV Z155-D5

Standard adapter plate

ID 836211

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z155
  • Machine side: ISO 702-2 Nr. 5
Technical data:
  • Chuck pitch circle: 180 mm
  • Spindle pitch circle: 104.8 mm
  • Height: 30 mm
  • Through-hole: 79.6 mm
  • Weight: 4 kg
Lado del chuck Z155
Lado de la máquina ISO 702-2 Nr. 5
Círculo de paso de mandril [mm] 180.0
Círculo de paso del husillo [mm] 104.8
Altura [mm] 30.0
Paso de barra [mm] 79.6
Peso [kg] 4.0

Etendue de la livraison
Plaque interface, vis de fixation